CELLNETTA Application Case Studies

Cell Fractionation Filter CELLNETTA MZM1 Series

CELLNETTA can be used across a wide range of settings. Here, we share real-world examples of how it has been applied.

Application Notes

  • Application Note Vol.1Size Selection of Cells and Microcarrier Beads

    This case study shows how to separate beads from a suspension containing microcarrier beads and cells.

    Keywords:
    • Removing microcarrier beads
  • Application Note Vol.2Size selection of cell clusters and single cells
    - Application to CTC research -

    This case study shows the fractionation of single cell CTCs and cluster CTCs using CELLNETTA, as conducted by Mr. Manabu Maeshiro and associate Professor Satoru Shinriki at the Department of Molecular Laboratory Medicine, Faculty of Life Sciences, University of Kumamoto.

    Keywords:
    • CTC(Circulating tumor cells)
    • Single cell CTC
    • Cluster CTC
    • Fractionation of blood cells
  • Application Note Vol.3Size selection of spheroids for drug efficacy studies

    This case study shows spheroid drug efficacy test using CELLNETTA as conducted by Professor Makoto Hasegawa at the Protein Function Analysis Laboratory, Nagahama Institute of Bio-Science and Technology.

    Keywords:
    • Spheroid
    • Drug efficacy research
    • Drug efficacy
    • Toxicity testing
    • Safety testing (alternative to animal testing)
  • Application Note Vol.4Single cell purification

    This case study shows purifying single cells from an aggregate cell suspension using CELLNETTA as conducted by Professor Masahiro Inoue at the Department of Clinical Bio-resource Research and Development, Graduate School of Medicine, Kyoto University.

    Keywords:
    • Single cell
    • Aggregate cell removal
    • Red blood cell removal
  • Application Note Vol.5Purification of culture media from cell suspensions

    This case study shows purification of a medium from a cell suspension.

    Keywords:
    • medium purification
    • Culture supernatant purification
    • Medium exchange
  • Application Note Vol.6 Monocyte removal for the fractionation of lymphocytes from PBMCs

    This case study shows monocyte removal in lymphocyte subsets from PBMC using CELLNETTA as conducted by Mr. Norihisa Mikami at the R&D Division of RegCell.

    Keywords:
    • Lymphocytes
    • Monocyte
    • PBMC(peripheral blood mononuclear cells)
  • Application Note Vol.7Removal of debris and red blood cells for preprocessing of single cell analysis

    This case study shows the removal of debris and red blood cells for prepossessing of single cell analysis as conducted by associate Professor Satoshi Ueha of the Division of Molecular Regeneration of Inflammatory and Immune Diseases (Matsushima Lab), Tokyo University of Science.

    Keywords:
    • Single cell analysis
    • Single cell RNA-seq (scRNA-seq)

CELLNETTA Details

For purchasing inquiries, click here. For product inquiries, click here.
This product is single-use only.

Image of the CELLNETTA MZM1 Series Cell Fractionation Filter
  • Compatible with 50 mL centrifuge tubes
  • Individually packaged
  • Made in Japan
  • Gamma irradiated
Please flick to check
Size compatible with 50 mL centrifuge tubes
Pore Size (μm) Package Quantity Part Number Application Examples
5 1 MZM1B005B50GA Purification of culture medium from cell suspensions Removal of red blood cells from whole blood/PBMC
5 MZM1B005B50GB
10 1 MZM1B010B50GA Purification of single cells
5 MZM1B010B50GB
15 1 MZM1B015B50GA Fractionation of clusters and single cells
5 MZM1B015B50GB
20 1 MZM1B020B50GA Fractionation of clusters and single cells
5 MZM1B020B50GB
100 1 MZM1B100B75GA Spheroid size-based sorting for drug efficacy testing
5 MZM1B100B75GB
200 1 MZM1B200B75GA Fractionation of microcarrier beads Spheroid size control
5 MZM1B200B75GB

*We recommend selecting a pore size slightly smaller than the target cells. Please contact us for guidance on selecting the optimal pore size for your application.
*Flow behavior may vary depending on cell morphology, flow conditions, and other factors.