CELLNETTA MZM1 Series Cell Fractionation Filter
Faster, more accurate cell processing
Product features
- Fast processing
- High-precision cell size sorting
- Gamma irradiated
- Made in Japan
Other Contents of Cellnetta
Table of Contents
CELLNETTA MZM1 series in action
Meeting the need for precision and fast processing speed in the cell fractionation process
Cell sorters, magnetic beads, and gravity separation are common cell fractionation methods. CELLNETTA uses the micron size differences of cells to enable conventionally difficult high-precision fractionation and simple cell separation using an innovative fractionation filter.
How to use CELLNETTA
Simply pour the cell suspension into CELLNETTA to sort cells by size.
Suitable for 50 mL centrifuge tubes
- Individually packaged
- Gamma irradiated
- Made in Japan
| Product number | Pore Size (µm) |
|---|---|
| MZM1B005B50G | 5 |
| MZM1B010B50G | 10 |
| MZM1B015B50G | 15 |
| MZM1B020B50G | 20 |
| MZM1B040B50G | 40 |
| MZM1B100B75G | 100 |
| MZM1B200B75G | 200 |
CELLNETTA details
| Pore Size | 5,10,15,20,40,100,200 (μm) |
|---|---|
| Sterilized | Gamma irradiated |
| Purchase units | Please contact us. |
This product is not a medical device.