How to improve flow through

Cell Fractionation Filter CELLNETTA MZM1 Series

Product information

Q.I'm having trouble with flow through. What should I do?

  • Make sure to perform hydrophilic treatment before use.
    Please refer to the "Hydrophilic Treatment Manual" for information on the hydrophilic treatment.
  • Processing a large number of cells can cause clogging, which can slow down flow through speed. Adjust the number of processed cells.

Other related questions