CELLNETTA MZM1 Series Cell Fractionation Filter

Faster, more accurate cell processing

Product features

  • Fast processing
  • High-precision cell size sorting
  • Gamma irradiated
  • Made in Japan

Other Contents of Cellnetta

Inquiries

CELLNETTA MZM1 series in action

Meeting the need for precision and fast processing speed in the cell fractionation process

Cell sorters, magnetic beads, and gravity separation are common cell fractionation methods. CELLNETTA uses the micron size differences of cells to enable conventionally difficult high-precision fractionation and simple cell separation using an innovative fractionation filter.

Two graphs are included in the image. The first distribution map indicates that CELLNETTA features both high-precision fractionation and simplicity. The second graph compares the flow-through time with the membrane filter. The time can be shortened without using a pump.

How to use CELLNETTA

Simply pour the cell suspension into CELLNETTA to sort cells by size.

CELLNETTA is used by placing it on a centrifuge tube and transporting cell suspension Other use examples include filtration and size separation for contaminant removal and blood serum removal, cleaning, as well as recovery.

Suitable for 50 mL centrifuge tubes

  • Individually packaged
  • Gamma irradiated
  • Made in Japan
Product number Pore Size (µm)
MZM1B005B50G 5
MZM1B010B50G 10
MZM1B015B50G 15
MZM1B020B50G 20
MZM1B040B50G 40
MZM1B100B75G 100
MZM1B200B75G 200

CELLNETTA details

Pore Size 5,10,15,20,40,100,200 (μm)
Sterilized Gamma irradiated
Purchase units Please contact us.

This product is not a medical device.

Inquiries

News & Event Information