/*! normalize.css v8.0.1 | MIT License | github.com/necolas/normalize.css */

button,
input,
optgroup,
select,
textarea {
    font-family: inherit;
    font-size: 100%;
    line-height: 1.15;
    margin: 0;
}

button,
input {
    overflow: visible;
}

button,
select {
    text-transform: none;
}

[type=button],
[type=reset],
[type=submit],
button {
    -webkit-appearance: button;
}

[type=button]::-moz-focus-inner,
[type=reset]::-moz-focus-inner,
[type=submit]::-moz-focus-inner,
button::-moz-focus-inner {
    border-style: none;
    padding: 0;
}

[type=button]:-moz-focusring,
[type=reset]:-moz-focusring,
[type=submit]:-moz-focusring,
button:-moz-focusring {
    outline: 1px dotted ButtonText;
}

fieldset {
    padding: .35em .75em .625em;
}

legend {
    box-sizing: border-box;
    color: inherit;
    display: table;
    max-width: 100%;
    padding: 0;
    white-space: normal;
}

progress {
    vertical-align: baseline;
}

textarea {
    overflow: auto;
}

[type=number]::-webkit-inner-spin-button,
[type=number]::-webkit-outer-spin-button {
    height: auto;
}

[type=search] {
    -webkit-appearance: textfield;
    outline-offset: -2px;
}

[type=search]::-webkit-search-decoration {
    -webkit-appearance: none;
}

::-webkit-file-upload-button {
    -webkit-appearance: button;
    font: inherit;
}

details {
    display: block;
}

summary {
    display: list-item;
}

template {
    display: none;
}

[hidden] {
    display: none;
}

*,
:after,
:before {
    box-sizing: border-box;
}

button {
    border: 0;
    cursor: pointer;
}

label {
    cursor: pointer;
}

button,
select,
textarea {
    -webkit-appearance: none;
    appearance: none;
    color: #222;
    line-height: 1.5;
}

button[disabled],
input[disabled],
select[disabled],
textarea[disabled] {
    cursor: not-allowed;
}

textarea {
    resize: vertical;
}

select:focus,
select:hover {
    outline: 1px solid #000;
}

select::-ms-expand {
    display: none;
}

/* メディカルサイト用コンタクトフォームCSS */

.contact-mktoForm_inner {
    margin: 0 auto 80px;
    max-width: 980px;
}

.contact-mktoForm_inner .mktoFormRow {
    height: auto;
}

.contact-mktoForm_inner .mktoFormRow:first-child {
    margin-top: 0;
}

.contact-mktoForm_inner .mktoFormRow :first-child .mktoFieldWrap .mktoHtmlText {
    margin-left: 0 !important;
    margin-top: 40px;
    max-width: none;
}

.contact-mktoForm_inner .mktoFormRow :first-child .mktoFieldWrap .mktoHtmlText p,
.contact-mktoForm_inner .mktoFormRow :first-child .mktoFieldWrap .mktoHtmlText span {
    margin-top: 0 !important;
}

.contact-mktoForm_inner .mktoFormRow :first-child .mktoFieldWrap .mktoCheckboxList .mktoHtmlText {
    margin-left: 10px !important;
    margin-top: 0;
}

.contact-mktoForm_inner .mktoFormRow :first-child .mktoFieldWrap .mktoCheckboxList .mktoHtmlText div {
    margin-top: 0 !important;
}

.contact-mktoForm_inner .mktoForm {
    width: auto !important;
}

.contact-mktoForm_inner .mktoForm .mktoFormCol {
    float: none;
    margin-bottom: 0 !important;
    min-height: auto;
    width: auto !important;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap {
    float: none;
    position: relative;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText {
    font-weight: 400;
    margin-left: 29%;
    width: auto !important;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText div,
.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText p,
.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText span {
    display: inline-block;
    font-weight: 400;
    margin-top: 10px !important;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText a {
    display: inline-block;
    font-weight: 400;
    text-decoration: underline;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText a:active,
.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText a:focus,
.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText a:hover {
    color: #007FA5;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText p {
    margin-top: 40px !important;
}

.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText p a,
.contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText p span {
    display: inline;
}

.contact-mktoForm_inner .mktoForm .mktoError {
    left: 31%;
}

.contact-mktoForm_inner .mktoForm .mktoError .mktoErrorMsg {
    background: #ea002a;
}

.contact-mktoForm_inner .mktoForm .mktoFieldDescriptor {
    float: none;
    margin-bottom: 0 !important;
    margin-top: 30px !important;
}

.contact-mktoForm_inner .mktoForm .mktoFieldDescriptor+.mktoFormCol .mktoFieldWrap .mktoHtmlText a,
.contact-mktoForm_inner .mktoForm .mktoFieldDescriptor+.mktoFormCol .mktoFieldWrap .mktoHtmlText div {
    margin-top: 0 !important;
}

.contact-mktoForm_inner .mktoForm fieldset.mktoFormCol {
    margin-top: 40px;
    padding: 0 20px 20px !important;
    width: 100%;
}

.contact-mktoForm_inner .mktoForm fieldset.mktoFormCol>legend {
    display: inline-block;
    min-width: 70px;
    width: auto;
}

.contact-mktoForm_inner .mktoForm fieldset.mktoFormCol>legend+.mktoFormRow .mktoFieldDescriptor {
    margin-top: 0 !important;
}

.contact-mktoForm_inner .mktoForm fieldset.mktoFormCol .mktoFormRow :first-child .mktoFieldWrap .mktoHtmlText {
    margin-left: 29% !important;
}

.contact-mktoForm_inner .mktoForm .mktoOffset {
    display: none;
}

.contact-mktoForm_inner .mktoForm .mktoGutter {
    width: 0 !important;
}

.contact-mktoForm_inner .mktoForm select+.mktoInstruction {
    display: block !important;
    font-size: 0;
    width: 0 !important;
}

.contact-mktoForm_inner .mktoForm select+.mktoInstruction:after {
    border: 0;
    border-bottom: 2px solid #222;
    border-right: 2px solid #222;
    content: "";
    height: 10px;
    margin-top: -4px;
    pointer-events: none;
    position: absolute;
    right: 20px;
    top: 17px;
    transform: rotate(45deg);
    width: 10px;
    z-index: 10;
}

.contact-mktoForm_inner .mktoForm .mktoLabel {
    margin-right: 10px;
    max-width: 280px;
    width: 28% !important;
    word-break: break-word;
}

.contact-mktoForm_inner .mktoForm .mktoLabel div span {
    color: #222 !important;
}

.contact-mktoForm_inner .mktoForm .mktoLabel .mktoAsterix {
    color: #c01 !important;
}

.contact-mktoForm_inner .mktoForm a,
.contact-mktoForm_inner .mktoForm div,
.contact-mktoForm_inner .mktoForm label,
.contact-mktoForm_inner .mktoForm p,
.contact-mktoForm_inner .mktoForm span {
    color: #222;
    font-size: 16px;
    font-weight: 700;
}

.contact-mktoForm_inner .mktoForm input[type=date],
.contact-mktoForm_inner .mktoForm input[type=email],
.contact-mktoForm_inner .mktoForm input[type=number],
.contact-mktoForm_inner .mktoForm input[type=tel],
.contact-mktoForm_inner .mktoForm input[type=text],
.contact-mktoForm_inner .mktoForm input[type=url] {
    border: 1px solid #979d9d;
    border-color: #979d9d !important;
    border-radius: 2px;
    color: #222 !important;
    float: left;
    min-height: 42px;
    padding: 10px 20px;
    position: relative;
    width: 70% !important;
    z-index: 15;
}

.contact-mktoForm_inner .mktoForm input[type=date]:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=email]:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=number]:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=tel]:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=text]:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=url]:-ms-input-placeholder {
    color: #877525 !important;
}

.contact-mktoForm_inner .mktoForm input[type=date]::placeholder,
.contact-mktoForm_inner .mktoForm input[type=email]::placeholder,
.contact-mktoForm_inner .mktoForm input[type=number]::placeholder,
.contact-mktoForm_inner .mktoForm input[type=tel]::placeholder,
.contact-mktoForm_inner .mktoForm input[type=text]::placeholder,
.contact-mktoForm_inner .mktoForm input[type=url]::placeholder {
    color: #877525 !important;
}

.contact-mktoForm_inner .mktoForm input[type=date]:focus:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=email]:focus:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=number]:focus:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=tel]:focus:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=text]:focus:-ms-input-placeholder,
.contact-mktoForm_inner .mktoForm input[type=url]:focus:-ms-input-placeholder {
    font-size: 0;
}

.contact-mktoForm_inner .mktoForm input[type=date]:focus::placeholder,
.contact-mktoForm_inner .mktoForm input[type=email]:focus::placeholder,
.contact-mktoForm_inner .mktoForm input[type=number]:focus::placeholder,
.contact-mktoForm_inner .mktoForm input[type=tel]:focus::placeholder,
.contact-mktoForm_inner .mktoForm input[type=text]:focus::placeholder,
.contact-mktoForm_inner .mktoForm input[type=url]:focus::placeholder {
    font-size: 0;
}

.contact-mktoForm_inner .mktoForm select.mktoField,
.contact-mktoForm_inner .mktoForm textarea.mktoField {
    border-color: #979d9d !important;
    border-radius: 2px;
    float: left;
    min-height: 42px;
    width: 70% !important;
}

.contact-mktoForm_inner .mktoForm textarea {
    color: #222 !important;
}

.contact-mktoForm_inner .mktoForm textarea:-ms-input-placeholder {
    color: #877525 !important;
}

.contact-mktoForm_inner .mktoForm textarea::placeholder {
    color: #877525 !important;
}

.contact-mktoForm_inner .mktoForm textarea.mktoField {
    padding: 10px 20px;
    position: relative;
    z-index: 15;
}

.contact-mktoForm_inner .mktoForm textarea:focus:-ms-input-placeholder {
    font-size: 0;
}

.contact-mktoForm_inner .mktoForm textarea:focus::placeholder {
    font-size: 0;
}

.contact-mktoForm_inner .mktoForm select option {
    color: #525b5c !important;
}

.contact-mktoForm_inner .mktoForm select.mktoField {
    background-color: #fff;
    color: #222 !important;
    line-height: 38px;
    padding: 0 30px 0 20px;
    position: relative;
}

.contact-mktoForm_inner .mktoForm .mktoCheckboxList {
    align-items: center;
    background-color: #fff;
    display: flex;
    max-width: 690px !important;
    position: relative;
    z-index: 15;
}

.contact-mktoForm_inner .mktoForm .mktoCheckboxList input {
    height: 0;
    opacity: 0;
    width: 0;
}

.contact-mktoForm_inner .mktoForm .mktoCheckboxList input,
.contact-mktoForm_inner .mktoForm .mktoCheckboxList label {
    flex-shrink: 0;
    min-width: 20px;
}

.contact-mktoForm_inner .mktoForm .mktoCheckboxList>label {
    margin: 0;
}

.contact-mktoForm_inner .mktoForm .mktoRadioList>label {
    margin: 0 0 15px 20px;
    width: fit-content;
}

.contact-mktoForm_inner .mktoForm .mktoRadioList>input {
    margin-top: 2px;
    accent-color: #007FA5;
}

.contact-mktoForm_inner .mktoForm .mktoLogicalField {
    background-color: #fff;
    padding: 0 !important;
    width: 70.5% !important;
}

.contact-mktoForm_inner .mktoForm .mktoLogicalField #declarationofWeaponsandMilitaryEndUse,
.contact-mktoForm_inner .mktoForm .mktoLogicalField #Mail_Campaign_Registered__c {
    transform: scale(0) !important;
}

.contact-mktoForm_inner .mktoForm .mktoLogicalField label {
    border: 1px solid #525b5c;
    border-radius: 2px;
    display: inline-block !important;
    float: none;
    height: 20px;
    margin-left: 0;
    width: 20px;
}

.contact-mktoForm_inner .mktoForm .mktoButtonWrap.mktoSimple .mktoButton {
    font-size: 16px!important;
    background-color: #007FA5 !important;
    border: 2px solid #007FA5!important;
    border-radius: 36px;
    padding: 10px 0;
    margin-top: 40px !important;
    transition: 0.5s;
    width: 350px;
    max-width: 100%;
}

.contact-mktoForm_inner .mktoForm .mktoButtonWrap.mktoSimple .mktoButton:active,
.contact-mktoForm_inner .mktoForm .mktoButtonWrap.mktoSimple .mktoButton:focus,
.contact-mktoForm_inner .mktoForm .mktoButtonWrap.mktoSimple .mktoButton:hover {
    background-color: #fff !important;
    color: #007FA5;
    border: 2px solid #007FA5!important;
    border-radius: 36px;
    transition: 0.5s;
}

.contact-mktoForm_inner .mktoForm *,
.contact-mktoForm_inner .mktoMobileShow .mktoForm {
    font-family: Noto Sans JP, ヒラギノ角ゴ ProN W3, Hiragino Kaku Gothic ProN, メイリオ, Meiryo, sans-serif;
    padding: 0;
}

.m-list-note {
    margin-top: 40px;
    padding-left: 0;
}

.m-list-note>li {
    color: #525b5c;
    display: flex;
}

.m-list-note>li.important {
    color: #c01
}

.m-list-note>li.important>em {
    font-weight: 400;
    font-style: normal;
}

.m-list-note>li+li {
    margin-top: 8px
}

.m-list-note_mark {
    margin-right: 5px;
    min-width: 1em
}

@media print,
screen and (max-width:768px) {
    .contact-mktoForm_inner {
        padding: 15px;
    }

    .contact-mktoForm_inner .mktoForm {
        padding: 0 !important
    }

    .contact-mktoForm_inner .mktoForm fieldset.mktoFormCol .mktoFormRow :first-child .mktoFieldWrap .mktoHtmlText {
        margin-left: 0 !important
    }

    .contact-mktoForm_inner .mktoForm fieldset.mktoFormCol .mktoFormRow .mktoHtmlText {
        margin-left: 0 !important
    }

    .contact-mktoForm_inner .mktoForm a,
    .contact-mktoForm_inner .mktoForm div,
    .contact-mktoForm_inner .mktoForm label,
    .contact-mktoForm_inner .mktoForm p,
    .contact-mktoForm_inner .mktoForm span {
        font-size: 14px !important
    }

    .contact-mktoForm_inner .mktoForm .mktoFieldWrap {
        display: block
    }

    .contact-mktoForm_inner .mktoForm .mktoFieldWrap .mktoHtmlText {
        margin-left: 0;
        max-width: 980px;
        width: auto !important
    }

    .contact-mktoForm_inner .mktoForm .mktoLabel {
        margin-right: 0 !important;
        max-width: none !important;
        position: relative;
        width: 100% !important
    }

    .contact-mktoForm_inner .mktoForm .mktoLabel .mktoAsterix {
        position: absolute;
        right: 0;
        top: 0
    }

    .contact-mktoForm_inner .mktoForm input[type=date],
    .contact-mktoForm_inner .mktoForm input[type=email],
    .contact-mktoForm_inner .mktoForm input[type=number],
    .contact-mktoForm_inner .mktoForm input[type=tel],
    .contact-mktoForm_inner .mktoForm input[type=text],
    .contact-mktoForm_inner .mktoForm input[type=url] {
        background-color: #fff;
        clear: both;
        float: none;
        font-size: 14px !important;
        margin-top: 10px;
        position: relative;
        width: 100% !important;
        z-index: 15
    }

    .contact-mktoForm_inner .mktoForm select.mktoField,
    .contact-mktoForm_inner .mktoForm textarea.mktoField {
        clear: both;
        float: none;
        font-size: 14px !important;
        margin-top: 10px;
        width: 100% !important
    }

    .contact-mktoForm_inner .mktoForm textarea.mktoField {
        background-color: #fff;
        position: relative;
        z-index: 15;
        height: 150px;
    }

    .contact-mktoForm_inner .mktoForm select+.mktoInstruction {
        display: block !important
    }

    .contact-mktoForm_inner .mktoForm select+.mktoInstruction:after {
        bottom: 16px;
        top: auto
    }

    .contact-mktoForm_inner .mktoForm .mktoLogicalField {
        margin-top: 10px;
        width: 100% !important
    }

    .contact-mktoForm_inner .mktoForm .mktoRadioList {
        margin-top: 10px;
    }

    .contact-mktoForm_inner .mktoForm .mktoRadioList>label {
        margin: 0 0 7px 20px;
    }

    .contact-mktoForm_inner .mktoForm .mktoRadioList>input {
        margin-top: 0px;
    }
    .contact-mktoForm_inner .mktoForm .mktoError {
        left: 5%;
    }
}

@media print,
screen and (max-width:320px) {

    .contact-mktoForm_inner .mktoForm .mktoButtonWrap.mktoSimple .mktoButton {
        font-size: 14px!important;
    }

}