@charset "UTF-8";

#linkmenuBox {
    background: #FFFFFF;
}
#linkmenuBox {
    padding-top: 63px;
    padding-bottom: 46px;
}
#linkmenuBox .service_menulist {
    display: flex;
    flex-wrap: wrap;
    line-height: 1.6;
}
#linkmenuBox .service_menulist>li:nth-of-type(3n+2) {
    margin: 0 20px 20px 20px;
}
#linkmenuBox .service_menulist>li {
    margin-bottom: 20px;
    width: calc(100% / 3 - 14px);
    box-sizing: border-box;
    border: 1px solid #007FA5;
    transition: all .3s;
    position: relative;
}
#linkmenuBox .service_menulist>li:hover {
    box-shadow: 0px 3px 3px 0px rgba(0, 0, 0, 0.3), 0px 0px 3px 0px rgba(0, 0, 0, 0.2);
}
#linkmenuBox .service_menulist li>a {
    display: block;
    padding: 15px;
    overflow: hidden;
}
#linkmenuBox .service_menulist li>a .heightBox {
    height:155px;
}
#linkmenuBox .service_menulist>li .list_thumb {
    float: left;
    width: 50%;
    margin-right: 15px;
}
#linkmenuBox .service_menulist>li .ttl_box {
    float: right;
    width: calc(50% - 15px);
}
#linkmenuBox .service_menulist>li .ttl_box .ttl {
    font-weight: bold;
    margin: 5px 0 0 0;
    font-size: 1.0rem;
    color: #007FA5;
    text-decoration: underline;
}
#linkmenuBox .service_menulist>li .ttl_box .tag_list {
    display: flex;
    flex-wrap: wrap;
}
#linkmenuBox .service_menulist>li .ttl_box .tag_list li .tag {
    color: #333;
    background:#F6F6F7;
    display: inline-block;
    padding: 0px 3px;
    font-size:0.75rem;
}
#linkmenuBox .service_menulist>li .ttl_box .tag_list li .tag.kerning {
    letter-spacing :-0.05em;
}
#linkmenuBox .service_menulist>li .ttl_box .tag_list li {
    line-height: 1.4;
}
#linkmenuBox .service_menulist>li .ttl_box .tag_list li:not(:last-of-type) {
    margin-right: 5px;
}
#linkmenuBox .service_menulist>li .txt_box {
    clear: both;
}
#linkmenuBox .service_menulist>li .txt_box .txt {
    font-size:0.875rem;
}
#linkmenuBox .service_menulist>li .forSp-s {
    display: none;
}

@media screen and (max-width: 768px) {
    #linkmenuBox .forPc-m {
        display: none;
    }
    #linkmenuBox {
        padding: 30px 10px 30px;
    }
    #linkmenuBox .service_menulist {
        display: block;
    }
    #linkmenuBox .service_menulist>li {
        width: 100%;
        margin-bottom: 20px;
    }
    #linkmenuBox .service_menulist>li:nth-of-type(3n+2) {
        margin: 0 0 20px 0;
    }
    #linkmenuBox .service_menulist>li .list_thumb {
        width: 40%;
        margin-right: 20px;
    }
    #linkmenuBox .service_menulist li>a .heightBox {
        height:inherit;
        margin-bottom: 20px;
    }
    #linkmenuBox .service_menulist>li .ttl_box {
        float: none;
        width: inherit;
    }
    #linkmenuBox .service_menulist>li .ttl_box .ttl {
        margin: 5px 0 5px;
    }
    #linkmenuBox .service_menulist>li .txt_box {
        clear:inherit;
        float: right;
        width: calc(60% - 20px);
    }
}

@media screen and (max-width: 450px) {
    #linkmenuBox .service_menulist>li .forSp-s{
        display: block;
    }
    #linkmenuBox .service_menulist>li .list_thumb {
        width: 50%;
    }
    #linkmenuBox .service_menulist>li .txt_box {
        clear:both;
        float:none;
        width: 100%;
        padding-top: 15px;
    }
    #linkmenuBox .service_menulist>li .ttl_box {
        float: right;
        width: calc(50% - 20px);
    }
}
